VCA2619 Evaluation Module

(ACTIVE) VCA2619EVM

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The VCA2619 is a dual, variable gain amplifier with a 50dB gain range, low noise, low crosstalk and distortion. The VCA2619EVM evaluation module comes as a completely assembeled board ready for the user to evaluate the VCA2619 in it various modes. The input signal is applied in single-ended form, while the differential outputs of the VCA2619 are buffered using an opamp in a difference amplifier configuration. This amplifier is capable of driving a terminated 50ohm load, suitable for lab test equipment. The installed switches allow the user to operate the VCA2619 in all possible configurations.

The VCA2619EVM requires a +5V supply for the VCA2619 itself, and an additional +/-5V for the output buffer opamps. All signal inputs and outputs use SMA connectors.

Features
  • Fully assembeled evaluation module for the VCA2619
  • Single-ended inputs and buffered outputs
  • Adjustable gain range

Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

VCA2619EVM:
VCA2619 Evaluation Module

$99.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 215 21 Aug 2003 68

TI Devices (2)

Part Number Name Product Family
VCA2614  Dual Variable-Gain Amplifier With Low Noise Pre-Amp  Amplifiers 
VCA2618  Dual, Variable Gain Amplifier with Input Buffer  Amplifiers 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs