VIALUX-3P-SUPER-410

ViALUX SuperSpeed V-Modules for DLPC410

VIALUX-3P-SUPER-410

From: ViALUX
Order now

Overview

ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for new emerging applications, these DLP® subsystems come with a feature-rich programming interface enabling new products with short time to market.

The compact design of the DMD-board allows a reduced assembly space by coupling the flex cable connection on two PCB edges instead of only one. Moreover, the use of a rigid flex PCB grants now a 90° angular routing of the flex connection.

Refer to the ordering links below for a full list of product options.

Features
  • USB 3.0, lossless compression, low latency
  • 64 or 128 Gbit on-board RAM for pattern storage
  • ALP-4 Controller Suite: Set bit depth, triggers, frame rate, pattern display time, pattern looping and LED parameters
  • V-650L NIR: 10,752 Hz binary pattern rate
  • V-7001 VIS/UV: 22,727 Hz binary pattern rate
  • V-9501 VIS/UV: 17,857 Hz binary pattern rate
  • V-9601 VIS: 16,393 Hz binary pattern rate
  • V-7000 VIS/UV: USB 2.0 option with small electronics footprint
  • V-9501C: 17,857 Hz binary pattern rate
Near-UV products (400 to 420 nm)
DLP7000 DLP® 0.7 XGA 2xLVDS Type-A DMD

 

Near-UV products (400 to 420 nm)
DLP9500 DLP® 0.95 1080p 2xLVDS Type-A DMD DLPC410 Digital controller for DLP650LNIR, DLP7000/7000UV & DLP9500/DLP9500UV digital micromirror dev

 

Near-infrared products (> 700 nm)
DLP650LNIR DLP 0.65 NIR WXGA S450 DMD

 

UV products (< 400 nm)
DLP7000UV DLP® 0.7 XGA 2xLVDS UV Type-A DMD DLP9500UV DLP® 0.95 1080p 2xLVDS UV Type-A DMD
Download View video with transcript Video
Photos courtesy of ViALUX

Order & start development

Evaluation board

SUPERSPEED-410 — ViALUX SuperSpeed V-Modules for DLPC410

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact ViALUX.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.