ViALUX SuperSpeed V-Modules for DLPC410 VIALUX-3P-SUPER-410 (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

ViALUX’ SuperSpeed V-Modules provide complete subsystems containing a controller board for DLPC410, a digital micromirror device (DLP650LNIR, DLP7000, DLP7000UV, DLP9500, DLP9500UV or .96 WUXGA DMD) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for new emerging applications, these DLP® subsystems come with a feature-rich programming interface enabling new products with short time to market.

Refer to the ordering links below for a full list of product options.

Features
  • USB 3.0, lossless compression, low latency
  • 64 or 128 Gbit on-board RAM for pattern storage
  • ALP-4 Controller Suite: Set bit depth, triggers, frame rate, pattern display time, pattern looping and LED parameters
  • V-650L NIR: 10,752 Hz binary pattern rate
  • V-7001 VIS/UV: 22,727 Hz binary pattern rate
  • V-9501 VIS/UV: 17,857 Hz binary pattern rate
  • V-9601 VIS: 16,393 Hz binary pattern rate
  • V-7000 VIS/UV: USB 2.0 option with small electronics footprint


Order Now
Part Number Buy from Third Party Status

SUPERSPEED-410:
ViALUX SuperSpeed V-Modules for DLPC410


Go to ViALUX
ACTIVE

TI Devices (7)

Part Number Name Product Family
DLP650LNIR  DLP 0.65 NIR WXGA S450 DMD  Advanced light control 
DLP7000  DLP® 0.7 XGA 2xLVDS Type-A DMD  Advanced light control 
DLP7000UV  DLP® 0.7XGA 2xLVDS UV Type-A DMD  Advanced light control 
DLP9500  DLP® 0.95 1080p 2xLVDS Type-A DMD  Advanced light control 
DLP9500UV  DLP® 0.95 1080p 2xLVDS UV Type-A DMD  Advanced light control 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light control 
DLPR410  PROM for Discovery 4100 chipset  Advanced light control 

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
DLP7000UV Download -
DLP9500UV Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.