ViALUX SuperSpeed V-Modules for DLPC910 VIALUX-3P-SUPER-910 (ACTIVE)

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

ViALUX’ SuperSpeed v-modules provide complete subsystems containing a controller board for DLPC910, a digital micromirror device (DLP6500FLQ or DLP9000X) and ALP-4 controller suite software. The industrial grade modules support high-performance pixel level control out-of-the-box. Designed for new emerging applications, these DLP subsystems come with a feature-rich programming interface enabling new products with short time to market.

Refer to the ordering links below for a full list of product options.

Features
  • USB 3.0, lossless compression, low latency
  • 64 or 128 Gbit on-board RAM for pattern storage
  • ALP-4 controller suite: Set bit depth, triggers, frame rate, pattern display time, pattern looping and LED parameters
  • V-6501: 10,309 Hz binary pattern rate
  • V-9001: 12,987 Hz binary pattern rate


Order Now
Part Number Buy from Third Party Status

SUPERSPEED-910:
ViALUX SuperSpeed V-Modules for DLPC910


Go to ViALUX
ACTIVE

TI Devices (3)

Part Number Name Product Family
DLP6500FLQ  DLP® 0.65 1080p Type A DMD  Advanced light control 
DLP9000X  DLP® 0.90 High Speed WQXGA Type A DMD  Advanced light control 
DLPC910  DLPC910 Digital Controller for the DLP9000X DMD  Advanced light control 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.