VISITECH LUXBEAM 4600 DLP formatter board
VISI-3P-LUXBEAM4600
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.

Burr Brown - Logo

Description & Features

Technical Documents

Order Now



Description

The LUXBEAM 4600 serves high-speed industrial applications requiring high resolution, fast frame rates, and single pixel control. It includes a DMD board connected with a flex cable and VISITECH’s LUXWARE firmware for memory management, sequencing and I/O signaling. The board also has a ready-to-use web server capable of communicating with VISITECH’s advanced LED driver. Gigabit Ethernet interface provides fast data transfer from a host system. Firmware options such as image scrolling, motion control loop for autofocus, and heat management are available by contacting VISITECH.

Learn more about VISITECH at https://visitech.no.

Features
  • Compact form factor (179 mm x76 mm)
  • Gigabit Ethernet interface
  • External optical synchronization
  • Customization available


Order Now
Part Number Buy from Third Party Status

7000110-UV:
LUXBEAM LB4600-UV-HD



Go to VISITECH
ACTIVE

7000110-VIS:
LUXBEAM LB4600-VIS-HD



Go to VISITECH
ACTIVE

7000110-WU:
LUXBEAM LB4600-VIS-WU



Go to VISITECH
ACTIVE

TI Devices (5)

Part Number Name Product Family
DLP9500  DLP® 0.95 1080p 2xLVDS Type-A DMD  Advanced light control 
DLP9500UV  DLP® 0.95 1080p 2xLVDS UV Type-A DMD  Advanced light control 
DLPA200  DMD Micromirror Driver  Advanced light control 
DLPC410  Digital Controller for Discovery 4100 chipset  Advanced light control 
DLPR410  PROM for Discovery 4100 chipset  Advanced light control 


Technical articles

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party member of TI's Third-Party Network, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of these third parties by TI, and shall not be construed as a warranty or representation regarding the suitability of their products or services, either alone or in combination with any TI product or service.