XIO2213BEVM

XIO2213B Evaluation Module

XIO2213BEVM

Order now

Overview

The XIO2213B EVM is a functional implementation of a PCIe to PCI translation bridge, where the PCI bus interface is internally connectedto a 1394b open host controller/link-layer controller with a 3-port 1394b PHY. The PCIe to PCI translation bridge is fully compatible with the PCI Express to PCI/PCI-X Bridge Specification, Revision 1.0. Also, thebridge supports the standard PCI-to-PCI bridge programming model. The 1394b OHCI controller function is fully compatible with IEEE Std 1394b and the latest 1394 Open Host Controller Interface (OHCI) Specification. Designed as a x1 add-in card, it is routed on FR4 with a standard 4-layer board with 100 Ohm differential impedance (For PCI-Express differential pairs), 110 Ohm differential impedance (For 1394b pairs), and 50 Ohm single-ended impedance using routing guidelines and requirements specified in the PCI Express Card Electromechanical Specification rev 1.0a, PCI Local Bus Specification rev 2.3 and IEEE 1394b-2002.

Features
  • Full x1 PCI Express Throughout
  • Fully Compliant with PCI Express Base and 800M Bits/s Specification, Revision 1.1
  • Utilizes 100-MHz Differential PCI Express Common Reference Clock or 125-MHz Single-Ended Reference Clock
  • Fully supports provisions of IEEE P1394b-2002 Global Unique ID for the 1394 FabricFully Compliant With Provisions of IEEE Std 1394-1995 for a High-Performance Serial Bus and IEEE Std 1394a-2000
  • Fully Compliant with 1394 Open Host Controller Interface Specification, Revision 1.1 and Revision 1.2 draft
  • Three IEEE Std 1394b Fully Compliant Cable Ports at 100M Bits/s, 200M Bits/s, 400M Bits/s, and 800M Bits/s
  • Cable Ports Monitor Line Conditions for Active Connection To Remote Node
  • Cable Power Presence Monitoring
  • EEPROM Configuration Support to Load the Global Unique ID for the 1394 FabricSupport for D1, D2, D3hot
  • Active State Link Power Management Saves Power When Packet Activity on the PCI Express™ Link is Idle, Using Both L0s and L1 States
  • Eight 3.3-V, Multifunction, General-Purpose I/O Terminals
PCIe, SAS & SATA ICs
XIO2213B x1 PCIe to 1394b OHCI host controller
Download View video with transcript Video

Order & start development

Reference design

XIO2213BEVM

XIO2213B Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate XIO2213BEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Errata XIO2213B Errata (Rev. A) 28 Jun 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos