Z3-3P-VIDEO-EVMS

Z3 Technology processors video evaluation modules

Z3-3P-VIDEO-EVMS

Order now

Overview

Z3 develops and supports open-source software architectures focused on TI's DaVinci and AM57x processors. Products include multimedia centric framework, peripheral drivers, production modules and complete product design services. Z3 also provides system level design and integration for both wired and wireless media products.

Learn more about Z3 Technology at http://z3technology.com.

Arm-based processors
AM5728 Sitara processor: dual Arm Cortex-A15 & dual DSP, multimedia TMS320DM8127 DaVinci Digital Media Processor TMS320DM8147 DaVinci Digital Media Processor TMS320DM8148 DaVinci Digital Media Processor

 

Digital signal processors (DSPs)
TMS320C6671 High performance single-core C66x fixed and floating-point DSP - 1GHz TMS320C6672 High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6674 High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6678 High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320DM8165 DaVinci Digital Media Processor TMS320DM8167 DaVinci Digital Media Processor TMS320DM8168 DaVinci Digital Media Processor
Download View video with transcript Video
Photos courtesy of Z3 Technology

Order & start development

Evaluation board

Z3-DM8107-MOD — 82 x 43 mm OEM-ready module that supports encode and decode of H.264 up to 1080p at 60 fps

Evaluation board

Z3-DM8148-MOD — Compact 88 x 108 mm OEM-ready module that supports H.264 encode/decode at up to 1080p60

Evaluation board

Z3-DM368-MOD — Compact production-ready video encoder/decoder system-on-module

Evaluation board

Z3-AM572X-MOD — OEM production ready module featuring dual 1.5 GHz Arm Cortex-A15 and dual 750 MHz C66x DSPs

Evaluation board

Z3-DM816X-MOD — OEM-ready module supporting H.264 encode/decode at up to two channels of 1080p at 60 fps

Evaluation board

Z3-DM8169-MOD-4K — OEM-ready module supporting H.264 encode/decode in resolutions up to 4K in applications

TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Z3 Technology.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.