Single low power, ultra high speed CMOS A D Converter with data buffer.


Description & Features

Technical Documents

Support & Training

Order Now

Key Document


The ADC083000RB Design Kit (consisting of the ADC08B3000RB Reference/Evaluation Board, WaveVision software and this Users Guide) is designed to ease evaluation and design-in of Texas Instruments' ADC08B3000 8-bit Analog-to-Digital Converter, which can operate at speeds up to 3.0 Gsps. This evaluation board is used with Texas Instruments' WaveVision4 software to analyze the data. Note that WaveVision4 may be used with Windows XP, but it is not compatible with Windows 7.

  • Single +1.9V 0.1V Operation
  • Choice of SDR or DDR output clocking
  • Clock Phase Adjust for Multiple ADC Synchronization
  • Serial Interface for Extended Control
  • Adjustment of Input Full-Scale Range and Offset
  • Duty Cycle Corrected Sample Clock
  • Internal Data Buffer (4k)
  • Power Down Mode
  • Test pattern output capability


Order Now
Part Number Buy from Texas Instruments or Third Party Status

Single low power, ultra high speed CMOS A D Converter with data buffer.



TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 817 25 Jan 2012 96
Design files (1)
Title Abstract Type Size (KB) Date Views
PDF 269 31 Jan 2012 166

Software (3)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION4  Application Software & Frameworks 

TI Devices (1)

Part Number Name Product Family
ADC08B3000  8-Bit, 3.0-GSPS Analog-to-Digital Converter (ADC) with 4K Buffer  Analog-to-Digital Converters (ADCs) 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.