8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS Signal Acquisition Evaluation Board Status: ACTIVE

ADC08D1520CVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The ADC08D1520CVAL Evaluation Board populated with a ceramic sample is designed to allow quick evaluation and design development of Texas Instrument's ADC08D1520WG ultra high speed 8-bit Analog-to-Digital Converter. This evaluation board is designed to function with Agilents 16702B Logic Analysis System for fast evaluation. It requires only three connections to get started: a power supply, a Logic Analyzer Interface to PC, and a signal source.


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   Ext Power Supply  

ADC08D1520CVAL:
8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS Signal Acquisition Evaluation Board

$7498.99(US$)


Pricing may vary.

ACTIVE No   No   Yes  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 492 20 Feb 2012 804

TI Devices (1)

Part Number Name Product Family
ADC08D1520QML-SP  Low Power, 8-Bit, Dual 1.5 GSPS or Single 3.0 GSPS A/D Converter  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support