High Performance, Low Power, Dual 8-Bit, 500 MSPS A D Converter Status: ACTIVE

ADC08D500DEV

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

ADC08D500DEV - Dual 8-Bit, 500 MSPS, 1.4W A/D Converter with Xilinx Virtex 4 (XC4VLX15) FPGA

The ADC08D500DEV Development System is designed to allow quick evaluation and design development of Texas Instrument's ADC08D500 8-bit Analog-to-Digital Converter. This device is specified for 500 MSPS operation in 2 channel mode or it can be configured as a 1 GSPS Converter in Dual Edge Sampling mode (DES).

This development board is designed to function with Texas Instrument's WaveVision Software, for fast evaluation. It requires only 3 connections to get started: a Power Supply, a USB Interface to PC and a Signal Source. A 500MHz Clock generator is provided on board and the system also allows an external clock to be used if alternative sample rates are required.

The ADC connects to a Xilinx Virtex4 FPGA which stores up to 4K of data from each channel before transferring it through the USB interface to the PC.


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   Ext Power Supply  

ADC08D500DEV/NOPB:
High Performance, Low Power, Dual 8-Bit, 500 MSPS A D Converter

$4998.99(US$)


ACTIVE Yes   Yes   Yes  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 940 25 Jan 2012 983
More Literature (1)
Title Abstract Type Size (KB) Date Views
PDF 654 01 Feb 2012 274

Software (2)


TI Devices (3)

Part Number Name Product Family
ADC08500  High Performance, Low Power 8-Bit, 500 MSPS A/D Converter  Analog to Digital Converter 
ADC08D500  High Performance, Low Power, Dual 8-Bit, 500 MSPS A/D Converter  Analog to Digital Converter 
ADC08D502  ADC08D502 Hi Perf, Low Power, Dual 8-Bit, 500 MSPS A/D Conv  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support