10-Bit, Dual 1.0 GSPS / Single 2.0 GSPS Signal Acquisition Evaluation Board Status: ACTIVE
ADC10D1000CVAL
Description
The ADC10D1000CVAL Evaluation Board populated with a ceramic sample is designed to allow quick evaluation and design development of TI's ADC10D1000CCMLS ultra high speed 10-bit Analog-to-Digital Converter. This evaluation board is designed to function with Agilent's 16702B Logic Analysis System for fast evaluation. The board requires only three connections to get started and start the evaluation process: a power supply, a Logic Analyzer Interface to PC, and a signal source.

Cart