The ADC10D1500 is a Low-Power, 10-Bit, Dual 1.5 GSPS or Single 3.0 GSPS AD Converter Reference Board Status: ACTIVE
ADC10D1500RB
Key Document
- ADC10D1500/1000 10-Bit Dual 1.5/1.0 GSPS or Single 3.0/2.0 GSPS AD Converter UG
(PDF 1274 KB)
25 Jan 2012 815views
Description
The ADC10D1500 is the latest advance in TI's Ultra-High-Speed ADC family. This low-power, high-performance CMOS analog-to-digital converter digitizes signals at 10-bit resolution for dual channels at sampling rates of up to 1.5 GSPS (Non-DES Mode) or for a single channel up to 3.0 GSPS (DES Mode). The ADC10D1500 achieves excellent accuracy and dynamic performance while dissipating less than 3.6 Watts.
The ADC10D1500 Reference Board (ADC10D1500RB) is designed to assist in the evaluation of the ADC in a system, as well as serve as a reference design for the customers system. All that are required, in addition to the Reference Board kit, in order to use it are a PC and a signal generator for the analog input. A bandpass or lowpass filter for the analog input is also strongly recommended. This platform can be evaluated and controlled via WaveVision5 software, which has been developed for use with it. The on-board FPGA captures data from the ADC and transfers it to the PC via the USB connection. Data may be viewed in the time domain, frequency domain, or as a histogram. The ADC10D1500 control registers, which offer additional mode selection and features, may also be accessed via the WaveVision5 interface.
The ADC10D1500RB may be used to evaluate the ADC10D1500 or the ADC10D1000. To evaluate the ADC10D1000, use an External Clock running at 1GHz.
The features of this board are designed to allow for maximum flexibility and convenience. The analog input may be configured for AC- or DC-coupling and two balun boards of different frequency ranges are provided to achieve single-ended to differential conversion from a signal source. TI's on-board LMX2531LQ1500E provides a sampling clock at 1.5GHz. Alternately, an external clock at a different frequency may be used for the sampling clock. A 7.5V brick supply provides power to the board and the power supply section, which regulates this supply down to the various required voltages, serves as a model for a customer system. See the Users Guide for a complete description of features.
Features
- Excellent accuracy and dynamic performance
- Low power consumption, further reduced at lower Fs
- Internally terminated, buffered, differential analog inputs
- R/W SPI interface for Extended Control Mode
- Dual-Edge Sampling Mode, in which the I- and Q-channels sample one input at twice the sampling clock rate
- Test patterns at output for system debug
- Programmable 15-bit gain and 12-bit plus sign offset
- Programmable tAD adjust feature
- 1:1 non-demuxed or 1:2 demuxed LVDS outputs
- AutoSync feature for multi-chip systems
- Single 1.9V 0.1V power supply
- 292-ball BGA package (27mm x 27mm x 2.4mm with 1.27mm ball-patch); no heat sink required
- LC sampling clock filter for jitter reduction
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS | Ext Power Supply |
ADC10D1500RB/NOPB:
|
|
ACTIVE | Yes | Yes | Yes |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1274 | 25 Jan 2012 | 815 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| ZIP | 15156 | 20 Sep 2012 | 282 |
Related Products
Software (1)
-
ADC10D1500RB Design Package
(ZIP, 3831 KB) 172 views, 22 Mar 2012
TI Devices (2)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADC10D1000 | Low Power, 10-Bit, Dual 1.0 GSPS or Single 2.0 GSPS ADC | Analog to Digital Converter | |
| ADC10D1500 | Low Power, 10-Bit, Dual 1.5 GSPS or Single 3.0 GSPS ADC | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart