Key Document
- ADC10/11DV200, 10/11-Bit, 200 Msps A/D Converter User Guide
(PDF 1144 KB)
20 Feb 2012 655views
Description
The ADC10DV200EB Design Kit is designed to ease evaluation and design-in of the Texas Instrument ADC10DV200 10-bit Analog-to-Digital Converter, which can operate at speeds up to 200 Msps.
The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC10DV200's performance. In the Computer Mode this evaluation board is used with Texas Instrument's WaveVision 5 board to capture data and WaveVision 5 software to analyze that data.
The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.
Features
- Board comes fully assembled and tested
- Single (+5V) supply needed
- All ADC features can be exercised
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
ADC10DV200EB/NOPB:
|
|
ACTIVE | Yes | Yes |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1144 | 20 Feb 2012 | 655 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADC10DV200 | Dual 10-bit, 200 MSPS Low-Power A/D Converter with Parallel LVDS/CMOS Outputs | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart