11-Bit, 170 MSPS, 1.1 GHz Bandwidth A D Converter with CMOS outputs Status: ACTIVE

ADC11C170LFEB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

This Design Kit is designed to ease evaluation and design-in of Texas Instrument's ADC11C170 11-bit Analog-to-Digital Converter, which operates at speeds up 170 Msps.

The evaluation is intended for evaluating input frequencies below 150 MHz. For input frequencies above 150 MHz, the ADC11C170HFEB is recommended. The evaluation board can be used in either of two modes. In the Manual mode, suitable test equipment can be used with the board to evaluate the ADC11C170 performance. In the Computer mode, evaluation is simplified by connecting the board to the WaveVision 4.1a Data Capture Board (order number DATAACQ13), which is connected to a personal computer through a USB port and running WaveVision software, operating under Microsoft Windows. The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Features
  • Board comes fully assembled and tested
  • Single (+5V) supply needed
  • All ADC features can be exercised

 



Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

ADC11C170LFEB/NOPB:
11-Bit, 170 MSPS, 1.1 GHz Bandwidth A D Converter with CMOS outputs

$499.00(US$)


ACTIVE Yes   Yes  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 4302 20 Feb 2012 600

TI Devices (1)

Part Number Name Product Family
ADC11C170  11-Bit, 170 MSPS, 1.1 GHz Bandwidth A/D Converter with CMOS Outputs  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support