The ADC11DV200 is a dual 11-Bit, 200 Msps A/D Converter Status: ACTIVE

ADC11DV200EB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The ADC11DV200EB Design Kit is designed to ease evaluation and design-in of the Texas Instrument ADC11DV200 11-bit Analog-to-Digital Converter, which can operate at speeds up to 200 Msps.

The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC11DV200's performance. In the Computer Mode this evaluation board is used with Texas Instrument's WaveVision 5 board to capture data and WaveVision 5 software to analyze that data.

The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Features
  • Board comes fully assembled and tested
  • Single (+5V) supply needed
  • All ADC features can be exercised


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

ADC11DV200EB/NOPB:
The ADC11DV200 is a dual 11-Bit, 200 Msps A/D Converter

$699.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1144 20 Feb 2012 655

TI Devices (1)

Part Number Name Product Family
ADC11DV200  Dual 11-bit, 200 MSPS Low-Power A/D Converter with Parallel LVDS/CMOS Outputs  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support