12-bit 1 Channel SAR Analog to Digital Converter Evaluation Module ADC121S101EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADCS121S101EVM is a demonstration kit for the ADC121S101, a 12-bit, 1-channel, 1MSPS, Serial Interface SAR analog-to-digital converter.  The EVM allows users to evaluate the operation and performance of the ADC121S101 data converter.  The user can source an analog input, and the user-friendly graphical user interface will display the equivalent output code.  The board contains an external analog temperature sensor, LMT84, that allows users to quickly evaluate the ADC, and the GUI will display the temperature reading in code, voltage, or Celsius.  The EVM features a small size layout that directly connects onto the MSP430F5529 LaunchPad board.

NOTE: The ADC121S101EVM can be used to evaluate the following devices: ADC081S021, ADC081S051, ADC081S101, ADC101S021, ADC101S051, ADC101S101, ADC121S021, ADC121S051

Features
  • Evaluates ADC121S101, a 12-bit, 1-channel, 1MSPS, Serial Interface SAR analog-to-digital converter
  • On-board analog temperature sensor, LMT84, for quick reading
  • User friendly GUI interface
  • LaunchPad booster pack
  • Power by USB

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADC121S101EVM:
12-bit 1 Channel SAR Analog to Digital Converter Evaluation Module

$49.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 1505 27 Jun 2014
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (11)

Part Number Name Product Family
ADC081S021  8-Bit, 200kSPS, 1-Ch SAR ADC with SPI  Analog-to-digital converters (ADCs) 
ADC081S051  8-Bit, 500kSPS, 1-Ch SAR ADC with SPI  Analog-to-digital converters (ADCs) 
ADC081S101  8-Bit, 1MSPS, 1-Ch SAR ADC  Analog-to-digital converters (ADCs) 
ADC081S101-MIL  Single Channel, 0.5 to 1 Msps, 8-Bit A/D Converte  Analog and Mixed-Signal 
ADC101S021  10-Bit, 200kSPS, 1-Ch SAR ADC with SPI  Analog-to-digital converters (ADCs) 
ADC101S051  10-Bit, 500kSPS, 1-Ch SAR ADC with SPI  Analog-to-digital converters (ADCs) 
ADC101S101  10-Bit, 1MSPS, 1-Ch SAR ADC with SPI  Analog-to-digital converters (ADCs) 
ADC121S021  Single Channel, 50 to 200 ksps, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC121S051  Single Channel, 200 to 500 ksps, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC121S101  Single Channel, 0.5 to 1 Msps, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 
ADC121S101-Q1  Automotive Single Channel, 0.5 to 1 Msps, 12-Bit A/D Converter  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles