ADC128D818 Evaluation Board Status: ACTIVE

ADC128D818EB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The ADC128D818EB is the evaluation board for ADC128D818, an ADC system monitor with temperature sensor, internal/external reference, I2C interface, local temperature sensor, WATCHDOG window comparators, and interrupt output. The ADC128D818EB connects via USB to a PC and is controlled by the SensorEval software. SensorEval software allows easy access and control of the ADC128D818s registers and reports voltage and temperature readings. The ADC128D818EB board is powered through the USB connection and no other external power sources are required.

Features
  • 12-bit Resolution Delta-Sigma ADC
  • Local Temperature Sensing
  • Configurable Single-Ended and/or Pseudo-diff. Inputs.
  • +2.56V Internal VREF or Variable External VREF.
  • WATCHDOG Window Comparator with Status and Mask Registers of All Measured Values.
  • Independent Registers for Storing Measured Values
  • INT Output Notifies Microprocessor of Error Event.
  • I2C Serial Bus Interface Compatibility.
  • 9 Selectable Addresses
  • TIMEOUT Reset Function to Prevent I2C Bus Lock-Up
  • Indevidual Channel Shutdown to Limit Power consumption
  • Deep Shutdown Mode to Minimize Power Consumption
  • TSSOP 16-Lead Package

 



Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

ADC128D818EB/NOPB:
ADC128D818 Evaluation Board

$149.00(US$)


ACTIVE Yes   Yes  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 880 25 Jan 2012 684

TI Devices (1)

Part Number Name Product Family
ADC128D818  12-Bit, 8-Channel, ADC System Monitor w/ Temp Sensor, Internal/External Reference, & I2C Interface  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support