Key Document
- ADC12C105/ADC12C080/ADC14C105/ADC14C080 Evaluation Board User Guide
(PDF 544 KB)
25 Jan 2012 732views
Description
The ADC12C105EB Design Kit (consisting of the ADC12C105 Evaluation Board and this Users Guide) are designed to ease evaluation and design-in of the Texas Instrument ADC12C105 12-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps. The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC12C105's performance. In the Computer Mode this evaluation board is used with TI's WaveVision4 board to capture data and WaveVision software to analyze that data.
Features
- 1 GHz Full Power Bandwidth
- Low Power Consumption
- Internal or External Reference
- Data Ready Output Clock
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS |
ADC12C105EB/NOPB:
|
|
ACTIVE | Yes | Yes |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 544 | 25 Jan 2012 | 732 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| ZIP | 3414 | 24 Sep 2012 | 126 |
Related Products
Software (2)
| Name | Part Number | Software Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Design Kits & Evaluation Modules (2)
| Name | Part Number | Tool Type |
|---|---|---|
| High Speed Digital Interface Board Version 4.4 | WAVEVSN-BRD-4.4 | Evaluation Modules & Boards |
| WaveVision 5 Data Capture Board Version 5.1 | WAVEVSN-BRD-5.1 | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADC12C105 | 12-Bit, 105 MSPS A/D Converter | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart