Key Document
- ADC12C170: 12-Bit, 170 MSPS Analog to Digital Converter User Guide
(PDF 2331 KB)
21 Feb 2012 611views
Description
This Design Kit is designed to ease evaluation and design-in of Texas Instrument's ADC12C170 12-bit Analog-to-Digital Converter, which operates at speeds up 170 Msps.
This Design Kit is intended for use with input frequencies greater than 150 MHz.
The evaluation board can be used in either of two modes. In the Manual mode, suitable test equipment can be used with the board to evaluate the ADC12C170 performance. In the Computer mode, evaluation is simplified by connecting the board to the WaveVision Data Capture Board (order number WAVEVSN BRD 4.0 or later), which is connected to a personal computer through a USB port and running WaveVision 4.3 software, operating under Microsoft Windows. The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.
Features
- Board comes fully assembled and tested
- Single (+5V) supply needed
- All ADC features can be exercised
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
ADC12C170HFEB/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 2331 | 21 Feb 2012 | 611 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADC12C170 | 12-Bit, 170 MSPS, 1.1 GHz Bandwidth A/D Converter with CMOS Outputs | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart