Key Document
- ADC14DC105/ADC14DC080/ADC12DC105/ADC12DC080 User Guide
(PDF 2158 KB)
21 Feb 2012 709views
Description
The ADC12DC105LFEB Design Kit is designed to ease evaluation and design-in of the Texas Instrument ADC12DC105 12-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps.
The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC12DC105's performance. In the Computer Mode this evaluation board is used with Texas Instrument's WaveVision 5 board to capture data and WaveVision 5 software to analyze that data.
The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.
Features
- Board comes fully assembled and tested
- Single (+5V) supply needed
- All ADC features can be exercised
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
ADC12DC105LFEB/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 2158 | 21 Feb 2012 | 709 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| ZIP | 2884 | 24 Sep 2012 | 133 |
Related Products
Software (2)
| Name | Part Number | Software Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION4 | Application Software & Frameworks |
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Design Kits & Evaluation Modules (2)
| Name | Part Number | Tool Type |
|---|---|---|
| High Speed Digital Interface Board Version 4.4 | WAVEVSN-BRD-4.4 | Evaluation Modules & Boards |
| WaveVision 5 Data Capture Board Version 5.1 | WAVEVSN-BRD-5.1 | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADC12DC105 | Dual 12-Bit, 105 MSPS A/D Converter with CMOS Outputs | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart