The ADC12DS105 is a dual 12-Bit, 105 Msps A/D Converter Status: ACTIVE

ADC12DS105LFEB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The ADC12DS105LFEB Design Kit is designed to ease evaluation and design-in of the Texas Instrument ADC12DS105 12-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps.

The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC12DS105s performance. In the Computer Mode this evaluation board is used with Texas Instrument's WaveVision 5 board to capture data and WaveVision 5 software to analyze that data.

The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Features
  • Board comes fully assembled and tested
  • Single (+5V) supply needed
  • All ADC features can be exercised


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

ADC12DS105LFEB/NOPB:
The ADC12DS105 is a dual 12-Bit, 105 Msps A/D Converter

$499.00(US$)


ACTIVE Yes   Yes  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1502 21 Feb 2012 735
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 2739 24 Sep 2012 152

Software (2)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION4  Application Software & Frameworks 
Data Acquisition and Analysis Software  WAVEVISION5  Application Software & Frameworks 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
High Speed Digital Interface Board Version 4.4  WAVEVSN-BRD-4.4  Evaluation Modules & Boards 
WaveVision 5 Data Capture Board Version 5.1  WAVEVSN-BRD-5.1  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADC12DS105  Dual 12-Bit, 105 MSPS A/D Converter with Serial LVDS Outputs  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support