14-Bit, 155 MSPS Analog to Digital Converter Status: ACTIVE

ADC14155LCVAL

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

The ADC14155 Evaluation Board populated with a ceramic sample is designed to support the ADC14155 14-bit 155

Mega Sample Per Second (MSPS) ADC. The ADC14155 Evaluation Board comes in two versions:

  1. ADC14155HCVAL (high frequency version) for input frequencies greater than 150 MHz.
  2. ADC14155LCVAL (low frequency version) for input frequencies less than 150 MHz.

The digital data from the ADC14155 can be captured with a suitable instrument, such as a logic analyzer, connected through the FutureBus connector (schematic reference designator FB) on the ADC14155XCVAL (where X = H or L) or with Texas Instrument's WaveVision 4 Digital Interface Board and associated WaveVision software 4 package, which allows fast and easy data acquisition and analysis. The WaveVision hardware connects to a host PC via a USB cable and is fully configured and controlled by the latest WaveVision software. The WaveVision 4 software and WaveVision 4 evaluation hardware are available through Texas Instrument's website.


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS  

ADC14155LCVAL:
14-Bit, 155 MSPS Analog to Digital Converter

$2499.00(US$)


ACTIVE No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1182 21 Feb 2012 596

Software (1)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION4  Application Software & Frameworks 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
High Speed Digital Interface Board Version 4.4  WAVEVSN-BRD-4.4  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADC14155QML-SP  14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support