ADC14155 Evaluation Board for Input Frequencies Less than 150 MHz Status: ACTIVE

ADC14155LFEB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

This Design Kit is designed to ease evaluation and design-in of Texas Instrument's ADC14155 14-bit Analog-to-Digital Converter, which operates at speeds up 155 Msps.

The evaluation is intended for evaluating input frequencies greater than 150 MHz. For input frequencies below 150 MHz, the ADC14155LFEB is recommended.

The evaluation board can be used in either of two modes. In the Manual mode, suitable test equipment can be used with the board to evaluate the ADC14155 performance. In the Computer mode, evaluation is simplified by connecting the board to the WaveVision 4.4 or higher Data Capture Board, which is connected to a personal computer through a USB port and running WaveVision software, operating under Microsoft Windows. The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Features
  • Board comes fully assembled and tested
  • Single (+5V) supply needed
  • All ADC features can be exercised

 



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

ADC14155LFEB/NOPB:
ADC14155 Evaluation Board for Input Frequencies Less than 150 MHz

$499.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1733 25 Jan 2012 881
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 4650 12 Sep 2012 136

Software (2)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION4  Application Software & Frameworks 
Data Acquisition and Analysis Software  WAVEVISION5  Application Software & Frameworks 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
High Speed Digital Interface Board Version 4.4  WAVEVSN-BRD-4.4  Evaluation Modules & Boards 
WaveVision 5 Data Capture Board Version 5.1  WAVEVSN-BRD-5.1  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADC14155  14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support