ADC14C105 Evaluation Board Status: ACTIVE

ADC14C105EB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

The ADC14C105EB Design Kit (consisting of the ADC14C105 Evaluation Board and this Users Guide) are designed to ease evaluation and design-in of the Texas Instrument ADC14C105 14-bit Analog-to-Digital Converter, which can operate at speeds up to 105 Msps. The evaluation board can be used in either of two modes. In the Manual mode suitable test equipment, such as a logic analyzer, can be used with the board to evaluate the ADC14C105's performance. In the Computer Mode this evaluation board is used with Texas Instrument's WaveVision4 board to capture data and WaveVision software to analyze that data.

Features
  • 1 GHz Full Power Bandwidth
  • Low Power Consumption
  • Internal or External Reference
  • Data Ready Output Clock

 



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

ADC14C105EB/NOPB:
ADC14C105 Evaluation Board

$399.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 544 25 Jan 2012 732
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 3414 24 Sep 2012 125

Software (2)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION4  Application Software & Frameworks 
Data Acquisition and Analysis Software  WAVEVISION5  Application Software & Frameworks 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
High Speed Digital Interface Board Version 4.4  WAVEVSN-BRD-4.4  Evaluation Modules & Boards 
WaveVision 5 Data Capture Board Version 5.1  WAVEVSN-BRD-5.1  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADC14C105  14-Bit, 105 MSPS A/D Converter  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support