Key Document
- ADC14V155: 14-Bit, 155 MSPS ADC with LVDS Outputs User Guide
(PDF 1733 KB)
21 Feb 2012 688views
Description
This Design Kit is designed to ease evaluation and design-in of Texas Instrument's ADC14V155 14-bit Analog-to-Digital Converter with LVDS outputs, which operates at speeds up 155 Msps.
The evaluation board can be used in either of two modes. In the Manual mode, suitable test equipment can be
used with the board to evaluate the ADC14V155 performance. In the Computer mode, evaluation is simplified by connecting the board to the WaveVision 5.0 Data Capture Board (order number WAVEVSNBRD5.0), which is connected to a personal computer through a USB port and running WaveVision software, operating under Microsoft Windows. The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.
Features
- Board comes fully assembled and tested
- Single (+5V) supply needed
- All ADC features can be exercised
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | |||||
ADC14V155HFEB/NOPB:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | |||||
| Contact a Distributor | ||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1733 | 21 Feb 2012 | 688 |
More Literature (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| ZIP | 2262 | 12 Sep 2012 | 125 |
Related Products
Software (1)
| Name | Part Number | Software Type |
|---|---|---|
| Data Acquisition and Analysis Software | WAVEVISION5 | Application Software & Frameworks |
Design Kits & Evaluation Modules (1)
| Name | Part Number | Tool Type |
|---|---|---|
| WaveVision 5 Data Capture Board Version 5.1 | WAVEVSN-BRD-5.1 | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| ADC14V155 | 14-Bit, 155 MSPS, 1.1 GHz Bandwidth A/D Converter with LVDS Outputs | Analog to Digital Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart