ADC16V130 Eval Board 16-Bit, 130 MSPS AD Converter with LVDS Outputs Evaluation Board Status: ACTIVE

ADC16V130EB

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

This Design Kit is designed to ease evaluation and design-in of Texas Instrument's ADC16V130 16-bit Analog-to-Digital Converter with LVDS outputs, which operates at speeds up 130 Msps.

The evaluation board can be used by connecting the board to the WaveVision 5.0 Data Capture Board (order number WAVEVSNBRD5.0), which is connected to a personal computer through a USB port and running WaveVision software, operating under Microsoft Windows. The software can perform an FFT on the captured data upon command and, in addition to a frequency domain plot, shows dynamic performance in the form of SNR, SINAD, THD, SFDR and ENOB.

Features
  • Board comes fully assembled and tested
  • Single (+5V) supply needed (not supplied)
  • All ADC features can be exercised

 



Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

ADC16V130EB/NOPB:
ADC16V130 Eval Board 16-Bit, 130 MSPS AD Converter with LVDS Outputs Evaluation Board

$699.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 493 25 Jan 2012 749
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 4868 12 Sep 2012 134

Software (1)

Name Part Number Software Type
Data Acquisition and Analysis Software  WAVEVISION5  Application Software & Frameworks 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
WaveVision 5 Data Capture Board Version 5.1  WAVEVSN-BRD-5.1  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADC16V130  16-Bit, 130 MSPS A/D Converter with LVDS Outputs  Analog to Digital Converter 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support