ADCPro(TM) Analog-to-Digital Converter Evaluation Software  Status : ACTIVE

ADCPRO

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Texas Instruments Status Price (US$) OS  

ADCPRO:
ADCPro(TM) Analog-to-Digital Converter Evaluation Software


ACTIVE Free   Windows 7  
Key Document

Description

View  View ADCPro Noise Histogram

ADCPro™ is a modular software system for evaluating analog-to-digital converters (ADCs) without the need for expensive logic analyzers and complex analysis routines. Used alone it is suitable for performing analysis on data sets captured from ADC testing; when paired with a Texas Instruments ADC evaluation module (EVM) and suitable data capture card, it becomes part of a powerful evaluation package.

Software:

To install ADCPro™ or update your current version, please utilize the ADCPro™ Launcher application (link below). This application will help to streamline the upgrade process and allow you to install new plug-ins directly from the software. The ADCPro™ Launcher will notify you when there are any updates to the ADCPro™ application or individual plug-ins and allow for easy download and installation. The ADCPro™ Launcher application requires an active internet connection to work properly.

Download ACDPro Launcher Installer

Current ADCPro™ software version 2.0.0

Current Launcher version 1.0.0

Features

ADCPro™ software from Texas Instruments will simplify the tasks of collecting and analyzing ADC data, and ease evaluation. With it, you can easily set up an evaluation system that may not exactly replicate the manufacturer's system, but still arrive at meaningful results that can be compared to system requirements.

  • Ability to save and recall data sets
  • Modular design allows additional EVMs and Tests to be supported
  • Time, Histogram, and Frequency Domain Testing

Without any hardware, ADCPro™ can be used to analyze datasets - this can be an easy way to evaluate the tool. Data can come from two different plugins included in the distribution:

  • TripleGen - a three channel function generator
  • FileReader - an EVM plugin that reads data files stored in the ADCPro™ format

Using TripleGen as a data source, you can explore the functionality of ADCPro™ and learn about the test capabilities of the program.

The ADCPro™ data file format is tab-delimited text and compatible with most spreadsheet programs. If you have data collected from an existing ADC, you can easily format it for reading by FileReader and use ADCPro™ to analyze the data.

The test plugins that come with ADCPro™ are:

  • Data Monitor - display the data you've loaded or acquired
  • MultiScope - a multichannel oscilloscope for time domain analysis
  • MultiHisto - a multichannel histogram test with DC noise analysis
  • MultiFFT - a multichannel FFT plugin that displays your data in the frequency domain, and calculates signal-to-noise (SNR), total harmonic distortion (THD), signal-to-noise plus distortion (SINAD or THD+N), and spurious-free dynamic range (SFDR).

Plugins for connecting hardware to ADCPro™ are available for some Texas Instruments analog-to-digital converters. See the related products section for those evaluation packages that are compatible with ADCPro™.


Minimum hardware and software requirements for ADCPro™ Version 2.0.0:

  • IBM PC compatible computer with:
  • Pentium III/Celeron 866MHz or equivalent processor
  • Minimum 256MB of RAM (512MB or greater recommended)
  • Hard disk drive with at least 200MB free space
  • Mouse
  • 1024 x 768 screen resolution
  • Microsoft™ Windows XP SP2/SP3

Technical Documents
Application Notes (2)
Title Abstract Type Size (KB) Date Views
PDF 425 09 Oct 2011 19,261
PDF 50 02 Oct 2000 3,420
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3450 29 Mar 2012 2,506
PDF 2977 28 Mar 2012 1,174
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
ADS1015 Performance Demonstration Kit  ADS1015EVM-PDK  Development Boards/EVMs 
ADS1115 Performance Demonstration Kit  ADS1115EVM-PDK  Development Boards/EVMs 
ADS1146 Performance Demonstration Kit  ADS1146EVM-PDK  Development Boards/EVMs 
ADS1147 Performance Demonstration Kit  ADS1147EVM-PDK  Development Boards/EVMs 
ADS1148 Performance Demonstration Kit  ADS1148EVM-PDK  Development Boards/EVMs 
ADS1158 Performance Development Kit  ADS1158EVM-PDK  Development Boards/EVMs 
ADS1174 Performance Demonstration Kit (PDK)  ADS1174EVM-PDK  Development Boards/EVMs 
ADS1178 Performance Demonstration Kit (PDK)  ADS1178EVM-PDK  Development Boards/EVMs 
ADS1246 Performance Demonstration Kit  ADS1246EVM-PDK  Development Boards/EVMs 
ADS1247 Performance Demonstration Kit  ADS1247EVM-PDK  Development Boards/EVMs 
ADS1248 Performance Demonstration Kit  ADS1248EVM-PDK  Development Boards/EVMs 
ADS1256 Performance Demonstration Kit  ADS1256EVM-PDK  Development Boards/EVMs 
ADS1258EVM-PDK Performance Demonstration Kit  ADS1258EVM-PDK  Development Boards/EVMs 
ADS1259 Performance Demonstration Kit  ADS1259EVM-PDK  Development Boards/EVMs 
ADS1274 Performance Demonstration Kit (PDK)  ADS1274EVM-PDK  Development Boards/EVMs 
ADS1278EVM-PDK Evaluation Module  ADS1278EVM-PDK  Development Boards/EVMs 
ADS1281 Performance Development Kit (PDK)  ADS1281EVM-PDK  Development Boards/EVMs 
ADS1282 Performance Development Kit (PDK)  ADS1282EVM-PDK  Development Boards/EVMs 
ADS1672 Performance Demonstration Kit (PDK)  ADS1672EVM-PDK  Development Boards/EVMs 
ADS7924 Performance Demonstration Kit  ADS7924EVM-PDK  Development Boards/EVMs 
ADS7945 Performance Demonstration Kit  ADS7945EVM-PDK  Development Boards/EVMs 
ADS7946 Performance Demonstration Kit  ADS7946EVM-PDK  Development Boards/EVMs 
ADS7953 Performance Demonstration Kit (PDK)  ADS7953EVM-PDK  Development Boards/EVMs 
ADS7957 Performance Demonstration Kit (PDK)  ADS7957EVM-PDK  Development Boards/EVMs 
ADS7961 Performance Demonstration Kit (PDK)  ADS7961EVM-PDK  Development Boards/EVMs 
ADS8028 Performance Demonstration Kit  ADS8028EVM-PDK  Development Boards/EVMs 
ADS8317 Performance Development Kit  ADS8317EVM-PDK  Development Boards/EVMs 
ADS8320 Performance Development Kit  ADS8320EVM-PDK  Development Boards/EVMs 
ADS8321 Performance Development Kit  ADS8321EVM-PDK  Development Boards/EVMs 
ADS8324 Performance Development Kit  ADS8324EVM-PDK  Development Boards/EVMs 
ADS8325 Performance Development Kit  ADS8325EVM-PDK  Development Boards/EVMs 
ADS8326 Performance Development Kit  ADS8326EVM-PDK  Development Boards/EVMs 
ADS8568 Performance Demonstration Kit  ADS8568EVM-PDK  Development Boards/EVMs 
ADS8638 Performance Demonstration Kit  ADS8638EVM-PDK  Development Boards/EVMs 
ADS1675 Reference Design  ADS1675REF  Hardware Reference Designs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
ADS1015  12-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference  Analog to Digital Converter 
ADS1115  16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference  Analog to Digital Converter 
ADS1146  16-Bit Analog-to-Digital Converter For Temperature Sensors  Analog to Digital Converter 
ADS1147  16-Bit Analog-to-Digital Converter For Temperature Sensors  Analog to Digital Converter 
ADS1148  16-Bit Analog-to-Digital Converter For Temperature Sensors  Analog to Digital Converter 
ADS1158  16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC  Analog to Digital Converter 
ADS1174  Quad, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter  Analog to Digital Converter 
ADS1178  Octal, Simultaneous Sampling, 16-Bit Analog-to-Digital Converter  Analog to Digital Converter 
ADS1246  Low Noise, Precision 24-Bit Analog to Digital Converter  Analog to Digital Converter 
ADS1247  Low Noise, Precision 24-Bit Analog-to-Digital Converter  Analog to Digital Converter 
ADS1248  Precision 24 Bit ADC with integrated Low Noise PGA (48nV at a Gain of 128)  Analog to Digital Converter 
ADS1256  24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer  Analog to Digital Converter 
ADS1258  24 Bit, Fast Channel Cycling Delta-Sigma ADC  Analog to Digital Converter 
ADS1259  Low-Noise, 14kSPS, 24-Bit Analog-to-Digital Converter  Analog to Digital Converter 
ADS1274  Quad, 128kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC  Analog to Digital Converter 
ADS1278  Octal, 144kHz, Simultaneous Sampling 24-Bit Delta Sigma ADC  Analog to Digital Converter 
ADS1281  High Resolution 24-Bit Analog-to Digital Converter  Analog to Digital Converter 
ADS1282  Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration  Analog to Digital Converter 
ADS1672  High Speed High Resolution 625kSPS 24 bit Delta Sigma ADC  Analog to Digital Converter 
ADS1675  4MSPS, 24-Bit Analog-to-Digital Converter  Analog to Digital Converter 
ADS7924  12-bit, 4-ch MUX input SAR ADC with Intelligent System Power Control  Analog to Digital Converter 
ADS7945  14-Bit, 2MSPS, Dual-Channel, Unipolar, Differential, u-Power SAR ADC  Analog to Digital Converter 
ADS7946  14-Bit, 2MSPS, Dual-Channel, Unipolar, Pseudo-Differential, u-Power SAR ADC  Analog to Digital Converter 
ADS7953  12 bit, 1 MSPS, 16 ch, single ended, micro power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7957  10 bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS7961  8 Bit, 1 MSPS, 16 Ch, Single Ended, Micro Power, sr i/f, SAR ADC  Analog to Digital Converter 
ADS8028  12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor  Analog to Digital Converter 
ADS8317  16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC  Analog to Digital Converter 
ADS8320  16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8321  16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter  Analog to Digital Converter 
ADS8324  14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation  Analog to Digital Converter 
ADS8325  16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC  Analog to Digital Converter 
ADS8326  16-Bit, Pseudo Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC  Analog to Digital Converter 
ADS8568  16-Bit, 8-Channel, Simultaneous Sampling, Bipolar Input ADC  Analog to Digital Converter 
ADS8638  12-bit, 8-Channel, Bipolar SAR with software selectable input ranges  Analog to Digital Converter 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support