Key Document
-
ADS1282EVM, ADS1282EVM-PDK (Rev. C)
(HTM 8 KB)
11 May 2011 1,636views Read Abstract
Description
The ADS1282EVM is an evaluation board for the ADS1282, a dual channel, 32-bit, delta-sigma analog-to-digital converter (ADC). The modular EVM uses the ADS1282 and minimal circuitry to demonstrate functionality for prototyping and part evaluation. The pins of the ADS1282 are accessible through various connections on the ADS1282EVM connectors. The EVM can be plugged into suitable motherboards such as the ADS1282EVM-PDK to work directly with any personal computer.
Features
- Contains all support circuitry needed for the ADS1282
- Voltage reference options: external or on-board
- Bipolar and unipolar configuration
- Clock options: external or on-board oscillator, which allows operation without the need for external clock source
- On-board input signal buffering
- Compatible with the TI Modular EVM System
Order Now
| Part Number | Texas Instruments | Authorized Distributors | Status | Price (US$) | Lead-Free | RoHS | REACh | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
ADS1282EVM:
|
|
|
ACTIVE | $49.00 | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | ||||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1194 | 21 May 2010 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1909 | 11 May 2011 | 1,636 |
Related Products
TI Devices
| Part Number | Name | Product Family | |
| ADS1282 | Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | Analog to Digital Converter | |
| ADS1282-HT | High Temperature Ultra High Resolution Delta Sigma ADC with PGA for Seismic and Energy Exploration | Analog to Digital Converter | |
Support and Community
Customer Tags
No Tags are Available for this Part Number