ADS4246 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADS4246EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS4246EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS4246 device, an extremely low power dual channel 14-bit 160 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS4246 under a variety of clock, input and supply conditions.

The ADS4246EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS4246. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS4246 clock input.

The ADS4246EVM is directly compatible to the TSW1400EVM or TSW1405EVM, TI's high speed LVDS output ADC data capture cards. It is also compatible with Altera and Xilinx FPGA EVMs which have FMC or HSMC connectors, via the appropriate interposer card.

Features
  • Transformer coupled analog input path
  • Amplifier path based on the THS4509
  • Configurable CMOS or DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability via TSW1400EVM or TSW1405EVM capture card
  • USB controlled for SPI access

  • Order Now
    Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

    ADS4246EVM:
    ADS4246 Evaluation Module

    $299.00(USD)


    Pricing may vary.



    ACTIVE

    ADS4246EVM-BDL:
    ADS4246EVM + TSW1400EVM Data Capture / Pattern Generator Bundle


    Not Available ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Items apply.

    Technical Documents
    Datasheet (1)
    Title Type Size (KB) Date
    PDF 4710 27 Oct 2015
    User guides (2)
    Title Type Size (KB) Date
    PDF 486 21 Jun 2013
    Multiple Files   10 Jul 2012
    Design files (1)
    Title Type Size (KB) Date
    ZIP 6548 13 Dec 2013
    More literature (1)
    Title Type Size (KB) Date
    PDF 38 02 Jan 2019

    Software (4)

    Name Part Number Software Type
    High-speed data converter pro software  DATACONVERTERPRO-SW  Software Libraries 

    Design Kits & Evaluation Modules  ( 4 )

    Name Part Number Tool Type
    Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.0Gbps  TSW1405EVM  Evaluation Modules & Boards 
    Data Capture/Pattern Generator: Data Converter Evaluation Module With 8 LVDS Lanes up to 1.5Gbps  TSW1400EVM  Evaluation Modules & Boards 
    High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Evaluation Modules & Boards 
    High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Evaluation Modules & Boards 

    TI Devices (3)

    Part Number Name Product Family
    ADS4246  Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs) 
    CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Clock generators 
    PGA870  High-Speed Fully Differential Programmable Gain Amplifier  Amplifiers 

    Support & training

    Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

    Search answers from TI experts

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    If you have questions about quality, packaging, or ordering TI products visit our Support page.

    Technical articles