ADS527x Xilinx Deserializer Solution ADS527X-REF (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

NOTE: Clicking on the "Xilinx" link will re-direct you to the Xilinx website, where the LVDS Reference Design files can be downloaded directly.

The ADS527x components are 8-channel, 12-bit analog-to-digital converters with serialized LVDS interfaces and sample rates from 40 MSPS to 70 MSPS. This family fits nicely with the LVDS I/Os of Xilinx's Virtex-II, Virtex-II Pro, and Spartan-3 devices.

Features
  • Maximum sample rate of:
    • 40 MSPS (ADS5270)
    • 50 MSPS (ADS5271)
    • 65 MSPS (ADS5272)
    • 70 MSPS (ADS5273)
  • 12-bit resolution
  • No missing codes
  • Power dissipation of 1.1W
  • CMOS technology
  • Simultaneous sample and hold
  • 70.5 dB signal-to-noise ratio (SNR) on a 10 MHz interface
  • Serialized LVDS outputs meet or exceed the requirements of the ANSI TIA/EIA-644-A standard
  • Internal and external references
  • 3.3V digital/analog supply
  • TQFP-80 PowerPAD package

Applications

The ADS527x ADC family is intended to be used in the following applications:

  • Medical equipment
  • Ultrasound systems
  • Tape drives
  • Test equipment
  • Communications
  • Optical networking


Order Now
Part Number Status

ADS527X-REF:
ADS527X Xilinx Deserializer solution

ACTIVE

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ADS5270  Eight-Channel, 12-Bit, 40-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy Not Available
ADS5271  Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy Not Available
ADS5272  Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy Not Available
ADS5273  Eight-Channel, 12-Bit, 70-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy Not Available
ADS5277  Eight-Channel, 10-Bit, 65-MSPS Analog-to-Digital Converter (ADC)  Analog-to-digital converters (ADCs)  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ADS5270 Download -
ADS5271 Download -
ADS5272 Download -
ADS5273 Download -
ADS5277 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.



Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles