ADS5485 Evaluation Module Status: ACTIVE

ADS5485EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The ADS5485EVM is a circuit board which allows the designer to run an evaluation of Texas Instruments’ ADS5485 device, a 16-bit 200 MSPS ADC with DDR LVDS outputs. With the supplied logic analyzer breakout board, the ADC LVDS output can be directly captured using either an Agilent E5405A or Tektronix P6980 touchless probe.

The ADS5485EVM is also compatible to TI’s TSW1200EVM High Speed LVDS evaluation and capture system, allowing samples to be captured and passed to a PC for rapid analysis and evaluation. The ADS5485EVM also includes Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS5485. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS5485 clock input.

Features
  • Transformer coupled analog input path
  • CDCE72010 Jitter Clock Synchronizer and
  • Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

ADS5485EVM:
ADS5485 Evaluation Module


ACTIVE $299.00   No   No   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3094 12 Aug 2008 0
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Development Boards/EVMs 
High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Development Boards/EVMs 
High Speed Data Capture and Pattern Generation Platform  TSW1400EVM  Development Boards/EVMs 
TSW1200 High Speed ADC LVDS Evaluation System  TSW1200EVM  Development Boards/EVMs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
ADS5485  16-bit, 200 MSPS ADC with buffered inputs  Analog to Digital Converter 
CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Wireless Base Station Clocks 
Support and Community

Customer Tags Help

Most Popular Tags for ADS5485EVM:

View All Tags

Other Support