12-bit, 2.2GSPS Interleaved ADC Evaluation Module Status: ACTIVE

ADS54RF63-ADX4

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View ADS54RF63-ADX4

The ADS54RF63-ADX4 is a 12-bit, 2.2 GSPS digitizer solution evaluation module. The EVM incorporates four 12-bit, 550 MSPS ADS54RF63 ADCs operating in an interleaved mode to create a 2.2 GSPS digitizer. The outputs of the four ADCs feed a Xilinx Virtex 5 FPGA which is pre-configured with proprietary interleaving technology from SP Devices.

The SP Devices' interleaving technology continuously analyzes the ADCs' outputs to automatically remove the interleaving spurs arising from gain an mismatch errors, removing the need for costly monitoring components and an off-line recalibration routine. The captured signal is then sent to a PC for further analysis. Those wishing to implement a system utilizing the interleaving technology found on the ADS54RF63-ADX4 will need to contact SP Devices in order to obtain a production licence.

Features
  • Four 12-bit, 550 MSPS ADS54RF63 ADCs operating in interleaved mode
  • Virtex 5 providing data capture
  • SP Devices' interleaving technology removes interleaving gain and phase mismatch spurs Single analog and clock inputs

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

ADS54RF63-ADX4:
12-bit, 2.2GSPS Interleaved ADC Evaluation Module


ACTIVE $2499.00   No   No   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 3941 07 Oct 2009 0
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
14-bit, 800-MSPS Digitizer Solution Evaluation Module  ADS5474ADX-EVM  Development Boards/EVMs 
ADS54RF63 Evaluation Module  ADS54RF63EVM  Development Boards/EVMs 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
ADS5463  12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input  Analog to Digital Converter 
ADS5474  14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input  Analog to Digital Converter 
ADS54RF63  12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability  Analog to Digital Converter 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support