ADS54T01EVM Evaluation Module

(ACTIVE) ADS54T01EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS540x and ADS54T0x EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments ADS5401/02/03/04/07/09 single/dual channel 12-bit 500/800/900 MSPS analog to digital converters and ADS54T01/T04/T02, which are single/dual channel 500/750MSPS BTS feedback and receiver ICs. The ADC features parallel DDR LVDS outputs. The EVM provides a flexible environment to test the ADS540x under a variety of clock, analog input, and supply conditions. For the ADS54T0x EVM, there are a variety of methods to supply a trigger to the EVM to initiate a burst of high resolution output.

The ADS540xEVM is directly compatible to the TSW1400EVM and TSW1405EVM, which are TI's high speed ADC data capture cards. The TSW1400 can also be used to supply the burst mode trigger to the ADS54T0x EVM.

Features
  • Transformer coupled analog input path
  • DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • DDR LVDS output and capture ability via TSW1400 or TSW1405 capture card
  • USB controlled for SPI access


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

ADS54T01EVM:
ADS54T01EVM Evaluation Module

$499.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 451 28 Jun 2012 369
Design files (1)
Title Abstract Type Size (KB) Date Views
ZIP 2960 20 Nov 2012 131

Software (3)


TI Devices (1)

Part Number Name Product Family
ADS54T01  1-ch 750MSPS BTS Feedback and Receiver IC  RF & Microwave 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki