ADS58J89 Evaluation Module

(ACTIVE) ADS58J89EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The ADS58J89 EVM demonstrates the performance of a quad 500Msps Receiver and Feedback IC with the JESD204B interface. It includes the ADS58J89 device, and JESD204B clocking is provided by the LMK04828 and TI voltage regulators to provide the necessary voltages. The input for each channel of the ADC is by default connected to a transformer input circuit which can be connected to a 50 ohm single ended signal source. The clock reference input is provided via a transformer input and can be connected to a 50 ohm single ended clock source. An onboard LMK04828 can be used to generate the necessary JESD204B clocks. Register access is provided through the on board USB connection and a GUI.  An industry standard JESD204B pin assignment on an FMC connector allows direct connection to the TSW14J56 Capture Card as well as many commercially available FPGA development platforms.

Features
  • Flexible input clock buffer with 1/2/4 divider to simplify clocking
  • On chip dither to improve SFDR
  • JESD204B data interface to simplify digital interface, compliant up to 5.0Gbps lane rates
  • Supports JESD204B subclass 1 for synchronization and compatibility
  • Channels A and B can be configured separately from channels C and D for mixed mode use
  • Operating modes include 2x-decimation filter, SNRBoost, and triggered high-resolution burst data


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

ADS58J89EVM-BDL:
ADS54J89EVM + TSW14J57EVM Data Capture / Pattern Generator Bundle

Not Available ACTIVE

ADS58J89EVM:
ADS58J89 Evaluation Module

$499.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 6326 12 Jan 2016 56
ZIP 8055 10 Jul 2015 44

Software (1)


Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Data Capture / Pattern Generator: Data Converter EVMs With 8 JESD204B Lanes From 0.6-6.5Gbps  TSW14J50EVM  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADS58J89  Quad 500MSPS Receiver and Feedback IC  RF Transceivers 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs