ADS6125 Evaluation Module Status: ACTIVE

ADS6125EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View ADS6125EVM

The ADS6125EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6125 device, a low power 12-bit 125 MSPS analog to digital converter. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS6125 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features
  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable parallel output modes
  • Direct connection to TSW1100 High Speed ADC Capture Card
  • Separate analog and digital supply connections

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

ADS6125EVM:
ADS6125 Evaluation Module

$299.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Application Notes (2)
Title Abstract Type Size (KB) Date Views
PDF 424 08 Jun 2008 1,271
PDF 2261 02 Jun 2008 1,396

Software (2)


Design Kits & Evaluation Modules (5)

Name Part Number Tool Type
HSDC-SEK-10 System Evaluation Kit  HSDC-SEK-10  Development Kits 
High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Evaluation Modules & Boards 
High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Evaluation Modules & Boards 
High Speed Data Capture and Pattern Generation Platform  TSW1400EVM  Evaluation Modules & Boards 
Low Cost Data Capture Card  TSW1405EVM  Evaluation Modules & Boards 

TI Devices (4)

Part Number Name Product Family
ADS6125  Low Power 12-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs  Analog to Digital Converter 
ADS6145  Low Power 14-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs  Analog to Digital Converter 
CDCP1803  1:3 LVPECL Clock Buffer with Programable Divider  Fanout Buffers 
THS4509  Wideband Operational Amplifier  Operational Amplifier (Op Amp) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support