ADS62C17 Evaluation Module Status: ACTIVE

ADS62C17EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The ADS62C17EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62C17 device, a dual channel 11-bit 200 MSPS analog to digital converter featuring TI's SNRBoost technology. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1200EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62C17 under a variety of clock, input and supply conditions.

The ADS62C17EVM also includes an open socket for Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS62C17. Open sockets are also provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS62C17 clock input. By default, the EVM is designed for an external clock source to directly clock the ADS62C17.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Features
  • USB input for SNRBoost and other SPI register controls
  • Transformer coupled analog input path
  • Transformer coupled clock input path with open socket for CDCE72010 Jitter Cleaner and Clock Synchronizer
  • Active gain input path based on the THS4509 high speed amplifier
  • Configurable parallel CMOS or DDR LVDS output modes
  • Direct connection to TSW1100 or TSW1200EVM High Speed ADC Evaluation Systems
  • Separate analog and digital supply connections or single 5V global supply connection

  • Order Now
    Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

    ADS62C17EVM:
    ADS62C17 Evaluation Module

    $299.00(US$)


    ACTIVE No   No   Yes   NA   NA   NA   NA   No   No   No  
    Technical Documents
    User Guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 3387 23 Feb 2009 1,582
    More Literature (2)
    Title Abstract Type Size (KB) Date Views
    ZIP 2930 09 Jun 2010 387
    ZIP 2438 10 Mar 2010 387

    Software (2)


    Design Kits & Evaluation Modules (4)

    Name Part Number Tool Type
    HSDC-SEK-10 System Evaluation Kit  HSDC-SEK-10  Development Kits 
    High Speed Data Capture and Pattern Generation Platform  TSW1400EVM  Evaluation Modules & Boards 
    Low Cost Data Capture Card  TSW1405EVM  Evaluation Modules & Boards 
    TSW1200 High Speed ADC LVDS Evaluation System  TSW1200EVM  Evaluation Modules & Boards 

    TI Devices (4)

    Part Number Name Product Family
    ADS62C15  Dual Channel 11-Bits, 125 MSPS ADC With SNRBoost  Analog to Digital Converter 
    ADS62C17  Dual Channel 11 Bit, 200 MSPS ADC with SNRBoost  Analog to Digital Converter 
    CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Wireless Base Station Clocks 
    THS4509  Wideband Operational Amplifier  Operational Amplifier (Op Amp) 
    Support and Community

    TI E2E™ Community

    TI E2E Community

    As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support