ADS62P49 Evaluation Module Status: ACTIVE

ADS62P49EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View ADS62P49EVM

The ADS62P49EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' ADS62P49 device, a dual channel 14-bit 250 MSPS analog to digital converter. The ADC features a user selectable parallel CMOS or DDR LVDS output. Users can use either the TSW1100 (CMOS mode) or TSW1200EVM (DDR LVDS mode) to capture the data from the converter. The EVM provides a flexible environment to test the ADS62P49 under a variety of clock, input and supply conditions.

The ADS62P49EVM also includes an open socket for Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS62P49. Open sockets are also provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS62P49 clock input. By default, the EVM is designed for an external clock source to directly clock the ADS62P49.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments' THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511 and THS4520.

Features
  • USB input for gain settings and other SPI register controls
  • Transformer coupled analog input path
  • Transformer coupled clock input path with open socket for CDCE72010 Jitter Cleaner and Clock Synchronizer
  • Active gain input path based on the THS4509 high speed amplifier
  • Configurable parallel CMOS or DDR LVDS output modes
  • Direct connection to TSW1100 or TSW1200EVM High Speed ADC Evaluation Systems
  • Separate analog and digital supply connections or single 5V global supply connection

  • Order Now
    Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

    ADS62P49EVM:
    ADS62P49 Evaluation Module


    ACTIVE $299.00   Yes   Yes   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
    Contact a Distributor  
    Technical Documents
    User Guides (2)
    Title Abstract Type Size (KB) Date Views
    PDF 602 01 Jul 2010 0
    PDF 3387 23 Feb 2009 0
    More Literature (2)
    Title Abstract Type Size (KB) Date Views
    ZIP 2930 09 Jun 2010 0
    ZIP 2438 10 Mar 2010 0
    Name Part Number Tool Type
    Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
    High Speed ADC to FMC (Xilinx) Header Adapter Card  FMC-ADC-ADAPTER  Development Boards/EVMs 
    High Speed ADC to HSMC (Altera) Header Adaptor Card  HSMC-ADC-BRIDGE  Development Boards/EVMs 
    High Speed Data Capture and Pattern Generation Platform  TSW1400EVM  Development Boards/EVMs 
    Low Cost Data Capture Card  TSW1405EVM  Development Boards/EVMs 
    TSW1200 High Speed ADC LVDS Evaluation System  TSW1200EVM  Development Boards/EVMs 
    Part Number Name Product Family
    Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
    ADS62P29  Dual Channel 12 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs  Analog to Digital Converter 
    ADS62P48  Dual Channel 14 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs  Analog to Digital Converter 
    ADS62P49  Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs  Analog to Digital Converter 
    CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Wireless Base Station Clocks 
    THS4509  Wideband Operational Amplifier  Operational Amplifier (Op Amp) 
    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support


    Activity ID: 528997 Activity Name: ADS62P49 EVM Activity Group Name: Signal Chain: High Speed