ADS6425 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS6425EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

View   View ADS6000EVM with Lattice ECP2-M

The ADS6425EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS6425 device, a quad channel 12-bit 125 MSPS analog to digital converter. The ADC features a configurable serialized LVDS outputs which can be directly deserialized using TI‘s companion High Speed LVDS Deserializer System. The EVM provides a flexible environment to test the ADS6425 under a variety of clock, input and supply conditions.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Features
  • Transformer coupled analog input path
  • Transformer coupled clock input path
  • Amplifier path based on the THS4509
  • Configurable serialized output modes
  • Direct connection to High Speed ADC LVDS System (Deserializer)
  • Separate analog and digital supply connections
  • www.latticesemi.com/ads6000evminterface

Order Now
Part Number Buy from Texas Instruments or Third Party Status

ADS6425EVM-BDL:
ADS6425EVM + TSW1400EVM Data Capture / Pattern Generator Bundle


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Application notes (2)
Title Type Size (KB) Date
PDF 424 08 Jun 2008
PDF 2261 02 Jun 2008
User guides (2)
Title Type Size (KB) Date
PDF 573 14 Jan 2008
PDF 2642 16 Apr 2007
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles