ADS7851EVM Performance Demonstration Kit (PDK) for 14-Bit 1.5MSPS Fully-Differential SAR ADC

(ACTIVE) ADS7851EVM-PDK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADS7851EVM-PDK is a platform for evaluation of the ADS7851 analog-to-digital converter (ADC). The ADS7851 is a 14 bit, fully-differential, unipolar, Successive-Approximation-Register (SAR) ADC with maximum throughput of 1.5MSPS.  The ADS7851EVM includes input drivers enabling the ADC to work within its typical performance specifications. The SDCC interface board provides a USB port and power for the system.

Features
  • Easy to use software includes control of board settings, analysis tools and data collection.
  • Software capable of sampling rates up to 1.5MSPS
  • THS4521 (145MHz, 1.14mA/ch) ADC input drivers
  • Built-in analysis tools include scope, FFT and histogram analysis


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

ADS7851EVM-PDK:
ADS7851EVM Performance Demonstration Kit (PDK) for 14-Bit 1.5MSPS Fully-Differential SAR ADC

$299.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 8779 31 Mar 2014 174

Software (1)


TI Devices (2)

Part Number Name Product Family
ADS7251  SAR ADC, Dual, 2 MSPS, 12 Bit, Simultaneous Sampling  Analog-to-Digital Converters (ADCs) 
ADS7851  SAR ADC, Dual, 1.5 MSPS, 14 Bit, Simultaneous Sampling  Analog-to-Digital Converters (ADCs) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki