ADS7853 Performance Development Kit (PDK) for 14-Bit 1MSPS Single-Ended/Psuedo-Differential SAR ADC
(ACTIVE) ADS7853EVM-PDK
Key Document

-
ADS8353EVM-PDK and ADS7853EVM-PDK (Rev. A)
(PDF 11655 KB)
27 Aug 2014 221 views Read Abstract
Description
The ADS7853EVM-PDK is a platform for evaluation of the ADS7853 analog-to-digital converter (ADC). The ADS7853 is a 14 bit, single-ended/pseudo-differential unipolar, Successive-Approximation-Register(SAR) ADC with maximum thoughput of 1MSPS. The ADS7853EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. The SDCC interface board provides a USB port and power for the system.
Features
- Easy to use software includes control of board settings, analysis tools and data collection.
- Software capable of sampling rates up to 1MSPS
- OPA836 (205MHz, 1mA) ADC input drivers
- Built-in analysis tools include scope, FFT and histogram analysis
Order Now
Part Number | Buy from Texas Instruments or Third Party | Order Options | Status | |||||||
ADS7853EVM-PDK: |
Pricing may vary.
|
ACTIVE | ||||||||
Contact a Distributor |
TI's Standard Terms and Conditions for Evaluation Modules apply.
Technical Documents
User guides (1)
Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
11655 | 27 Aug 2014 | 221 |
Related Products
Software (1)
-
ADSxx53EVM-PDK and ADSxx54EVM-PDK Software (Rev. A)
(ZIP, 134040KB) 105 views, 27 Aug 2014
TI Devices (2)
Support & Training
Try our support forums.
Search expert answers for this part Ask a new question
Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.