ADS7861 Evaluation Module Status: ACTIVE

ADS7861EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The ADS7861EVM uses a circuit board titled ADS78-8361EVM that will evaluate both the ADS7861 and the ADS8361 ADCs, 12-bit and 16-bit devices respectively. The ADS7861 operates from 5 volts for AVdd & DVdd while the ADS8361 operates from 2.7V to 3.6V for AVdd & DVdd. The evaluation board has a 500 kSPS, 12-bit/16-bit serial output. The analog inputs can be configured single-ended or differential. Finally the module has two added features: a built in reference and a high-speed serial interface.

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

ADS7861EVM:
ADS7861 Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1247 14 Aug 2007
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1098 19 May 2011 958
PDF 9 10 Jan 2003 442

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
5-6K Interface Evaluation Module  5-6KINTERFACE  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADS7861  Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter  Analog to Digital Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support