ADS8028 Performance Demonstration Kit Status: ACTIVE

ADS8028EVM-PDK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The ADS8028EVM-PDK is designed to evaluate the ADS8028. The ADS8028 is a 12-bit, 8-channel muxed, successive approximation register (SAR) analog-to-digital converter (ADC), with a maximum throughput rate of 1 MSPS. The ADS8028 also offers an internal 2.5V voltage reference and internal temperature sensor with 0.25°C resolution. The ADS8028EVM allows access to every pin of the converter and makes it easy to connect the ADS8028 SPI-compatible serial interface to any host microprocessor or TI DSP based system with 1.8V, 3.3V, or 5V logic capability. The ADS8028EVM-PDK combines the ADS8028EVM with the DSP-based MMB0 motherboard and ADCPro™ evaluation software for the complete evaluation of the ADS8028 device.

Features
  • Easy-to-use ADCPro™ evaluation software for Microsoft Windows™ operating systems
  • Built-in analysis tools for ADCPro™, including scope, FFT, and histogram displays
  • Simple device operation with full control of single 16-bit control register
  • Data collection to text files
  • 1.8V, 3.3V, or 5V logic compatible with 16-bit 20MHz SPI Interface
  • Contains all support circuitry needed for the ADS8028
  • Voltage reference options: ADS8028 (2.5V) internal reference, on-board REF5025 (2.5V) reference, or external reference
  • Two on-board OPA836 (205 MHz unity gain bandwidth / 1mA quiescent current) ADC input drivers
  • Power supplied by MMB0 motherboard
  • Compatible with the TI Modular EVM System

Free Evaluation Tool Description

Software:

Download ADCPro Install

Download ADS8028-ADCPro Plugin Version 2.0.0 Installation


Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   Batteries   Enclosure  

ADS8028EVM-PDK:
ADS8028EVM-PDK

$199.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   No   No  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1750 12 Apr 2012 822

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
ADCPro(TM) Analog-to-Digital Converter Evaluation Software  ADCPRO  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
ADS8028  12-bit, 8-channel, 1MSPS, SAR ADC with Internal Reference and Internal Temperature Sensor  Analog to Digital Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support