ADS8324 Performance Development Kit Status: ACTIVE

ADS8324EVM-PDK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The ADS8324EVM-PDK is a complete evaluation/demonstration kit, which combines ADS8324EVM with the DSP-based MMB0 board as a motherboard. The mother board and the ADCPro™ evaluation software are supplied for use with a personal computer running Microsoft™ Windows operating system. This combination of boards allows the complete evaluation of the ADS8324 device.

Features
  • Easy-to-use evaluation software for Microsoft™ Windows
  • Data collection to text files
  • Built-in analysis tools including scope, FFT, and histogram displays
  • Complete control of board settings
  • Easily expandable with new analysis plug-in tools from Texas Instruments

Free Evaluation Tool Description

Software:

Download ADCPro Installer
Download ADS8324EVM-PDK Plugin Version 2.0.0 Installation

Order Now
Part Number Buy from Texas Instruments Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

ADS8324EVM-PDK:
ADS8324 Performance Development Kit

$149.00(US$)


ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   Yes  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 696 11 Mar 2004
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 2161 04 Dec 2008 963

TI Devices (1)

Part Number Name Product Family
ADS8324  14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation  Analog to Digital Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support