ADS8353 16-Bit Single-Ended/Pseudo-Differential Unipolar SAR ADC Performance Demonstration Kit (PDK)

(ACTIVE) ADS8353EVM-PDK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADS8353EVM-PDK is a platform for evaluation of the ADS8353 analog-to-digital converter (ADC). The ADS8353 is a 16 bit, single-ended/pseudo-differential unipolar, Successive-Approximation-Register (SAR) ADC with maximum thoughput of 600KSPS.  The ADS8353EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. The SDCC interface board provides a USB port and power for the system.

Features
  • Easy to use software includes control of board settings, analysis tools and data collection.
  • Software capable of sampling rates up to 600KSPS
  • OPA836 (205MHz, 1mA) ADC input drivers
  • Built-in analysis tools include scope, FFT and histogram analysis


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

ADS8353EVM-PDK:
ADS8353EVM 16-Bit Single-Ended/Pseudo-Differential Unipolar SAR ADC Performance Demonstration Kit (PDK)

$299.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 11655 27 Aug 2014 221

Software (1)


TI Devices (1)

Part Number Name Product Family
ADS8353  SAR ADC, Dual, 600 kSPS, 16 Bit, Simultaneous Sampling  Analog-to-Digital Converters (ADCs) 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs