ADS8354 Dual, 16 Bit, Simultaneous Sampling SAR ADC Performance Demonstration Kit

(ACTIVE) ADS8354EVM-PDK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADS8354EVM-PDK is a platform for evaluation of the ADS8354 analog-to-digital converter (ADC). The ADS8354 is a 16-bit, fully differential, unipolar, Successive-Approximation-Register (SAR) ADC with maximum throughput of 700kSPS.  The ADS8354EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. The SDCC interface board provides a USB port and power for the system.

Features
  •  Easy to use software includes control of board settings, analysis tools and data collection
  •  Software capable of sampling rates up to 700kSPS
  •  THS4521(200MHz, 1.14mA/ch) ADC input drivers
  •  Built-in analysis tools include scope, FFT and histogram analysis


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

ADS8354EVM-PDK:
ADS8354 Performance Demonstration Kit

$299.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 9506 03 Apr 2014 286

Software (1)


TI Devices (1)

Part Number Name Product Family
ADS8354  SAR ADC, Dual, 700 kSPS, 16 Bit, Simultaneous Sampling  Analog-to-Digital Converters (ADCs) 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki