ADS8861 Performance Demonstration Kit

(OBSOLETE) ADS8861EVM-PDK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The ADS8861EVM-PDK is designed to evaluate the ADS8861 analog-to-digital converter (ADC). The converter is a 16 bit fully differential unipolar Successive-Approximation-Register (SAR) ADC with a maximum throughput of 1MSPS. The EVM includes input and reference drivers enabling the ADC to work within its typical performance specifications. It is designed around a 5V analog supply, which powers an on-board 4.5V reference. A fully differential driver buffers the inputs of the EVM making it possible to also convert bipolar signals. The EVM gives access to every digital pin of the converter making it easy to connect to any host microprocessor or TI DSP based system

Features

 


Free Evaluation Tool Description

Software:

Download ADS8861EVM-PDK Version 1.0.1 Installation

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date
PDF 2371 17 Dec 2013
User guides (1)
Title Abstract Type Size (KB) Date
PDF 1642 03 Oct 2013

TI Devices (4)

Part Number Name Product Family
ADS8861  16-Bit, 1-MSPS, Serial Interface, microPower, Miniature, Truly-Differential Input, SAR ADC  Analog-to-digital converters (ADCs) 
ADS8863  16-Bit, 680-kSPS, Serial Interface, Micro-Power, Miniature, Differential Input SAR ADC  Analog-to-digital converters (ADCs) 
ADS8865  16-Bit, 400-kSPS, Serial Interface, microPower, Miniature, Truly-Differential Input, SAR ADC  Analog-to-digital converters (ADCs) 
ADS8867  16-Bit, 100-kSPS, Serial Interface, microPower, Miniature, Truly-Differential Input, SAR ADC  Analog-to-digital converters (ADCs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs