ADS8920B 16-Bit 1MSPS SAR ADC EVM Performance Demonstration Kit (PDK) ADS8920BEVM-PDK (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon Download - PDF Icon

Description

The ADS8920B evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS8920B successive-approximation register analog-to-digital converter (SAR ADC). The ADS8920BEVM-PDK includes the ADS8920B EVM board, the PHI controller board, and accompanying computer software that enables the user to communicate with the ADC over a universal serial bus (USB), capture data, and perform data analysis.

Features
  • Includes hardware and software required for diagnostic testing, as well as accurate performance evaluation of the ADS8920B ADC
  • No external power supply required
  • Ships with PHI EVM controller that provides a convenient interface to the EVM over USB 2.0 (or higher) for power delivery, as well as digital input/output
  • Easy-to-use evaluation software for Microsoft® Windows® 7/8/10 operating systems
  • Software suite includes graphical tools for multichannel data capture, output code histogram generation, and fast Fourier transform (FFT) analysis, as well as provision for exporting data to text file for post processing

What's Included

  • ADS8920B evaluation module
  • PHI EVM controller
  • USB cable
  • Quick Start Guide

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

ADS8920BEVM-PDK:
ADS8920B 16-Bit 1MSPS SAR ADC EVM Performance Demonstration Kit (PDK)

$149.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 3903 25 Jul 2016
More literature (2)
Title Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 522 06 Jun 2016

Software (1)


TI Devices (6)

Part Number Name Product Family
ADS8920B  16-Bit, 1-MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface  Analog-to-digital converters (ADCs) 
ADS8922B  16-Bit, 500-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface  Analog-to-digital converters (ADCs) 
ADS8924B  16-Bit, 250-kSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface  Analog-to-digital converters (ADCs) 
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps) 
OPA625  High Bandwidth, High Precision, Low Noise & Distortion Amplifier SAR ADC Driver with Power Scaling  Operational amplifiers (op amps) 
REF5050  3 µVpp/V Noise, 3 ppm/°C Drift Precision Series Voltage Reference  Voltage references 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles