AFE4300 Weigh Scale/Body Composition Analog Front End Performance Demonstration Kit Status: ACTIVE

AFE4300EVM-PDK

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

AFE4300EVM-PDK is a platform for evaluating the AFE4300 device. AFE4300 is a low cost Analog-Front-End incorporating two separate signal chains, one targeting weight measurement and the other targeting body composition analysis. The EVM provides access for load cell terminals to support up to four load cell inputs for weigh scale measurements, BCM terminals to support up to three tetra-polar complex impedance measurements. Users can also feed any type of single ended or differential signals directly to the AFE4300 through the auxiliary (AUX1 and AUX2) inputs. External support circuits such as anti-aliasing network for load cell terminals, trim-pot for setting the gain of the Instrumentation Amplifier at the Weigh Scale Front-end, Instrumentation amplifiers for the BCM differential terminals, load cell simulation block, impedance simulation block, clocks and external references are provided for testing purposes.

The evaluation module comes with a LabVIEW-based graphical user interface that allows the user to easily configure the device to capture data and perform analysis on the data. Note that the AFE4300EVM-PDK is intended for prototyping and evaluation purposes only and is not intended to be used with real subjects or patients.

Features
  • Support for up to four load cell inputs
  • Support for three tetra-polar impedance measurements
  • On-board load cell simulation block
  • Acquire data at up to 860 samples/second in data capture mode
  • USB based power and PC application connectivity


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

AFE4300EVM-PDK:
AFE4300 Weigh Scale/Body Composition Analog Front End Performance Demonstration Kit

$199.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 365 14 Jun 2013
PDF 329 19 Jun 2012
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1785 29 Aug 2012 1,938
PDF 1461 13 Jun 2012 1,938

Software (1)


TI Devices (1)

Part Number Name Product Family
AFE4300  Weigh Scale / Body Composition Analog Front End  Analog Front End (AFE) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support