AFE58JD18 Evaluation Module AFE58JD18EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now



Description

The AFE58JD18EVM is a highly integrated Analog Front-End (AFE) solution specifically designed for ultrasound systems in which high performance and small size are required. The AFE58JD18EVM integrates a complete time-gain-control (TGC) imaging path and a continuous wave Doppler (CWD) path. It also enables users to select one of various power/noise combinations to optimize system performance. Therefore, the AFE58JD18EVM is a suitable ultrasound analog front end solution not only for high-end systems, but also for portable systems.

 

Features
  • 16-Channel Complete Analog Front-End
  • Programmable Gain Low-Noise Amplifier (LNA)
  • 40 dB Low Noise Voltage Controlled Attenuator
  • 14-bit Analog to Digital Converter
  • LVDS or JESD204B Data Formats

 


Order Now
Part Number Buy from Texas Instruments or Third Party Status

AFE58JD18EVM:
AFE58JD18 Evaluation Module

$599.00(USD)


ACTIVE

AFE58JD18EVM-BDL:
AFE7070EVM + TSW1400EVM Data Capture / Pattern Generator Bundle


ACTIVE

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 7374 31 Jul 2015
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Design Kits & Evaluation Modules  ( 3 )

TI Devices (2)

Part Number Name Product Family
AFE5818  16-Channel Ultrasound Analog Front End With Passive CW Mixer, 0.75 nV/rtHz, 124mW/Channel  Medical AFEs 
AFE58JD18  16-Channel Ultrasound Analog Front End With 140-mW/Ch Power, 0.75-nV/√Hz Noise  Medical AFEs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles