AFE7071 Integrated Dual 14-bit 65MSPS DAC and RF IQ Modulator Evaluation Module

(ACTIVE) AFE7071EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The AFE7071EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' AFE7071 transmitter, a dual 14-bit 65-MSPS digital-to-analog converter with an integrated programmable fourth-order baseband filter and analog quadrature modulator. The AFE7070 includes additional digital signal-processing feature such as a quadrature modulator correction circuit, providing LO leakage and sideband suppression capability.

The EVM provides a flexible environment to test the AFE7071 under a variety of clock, data input and RF output conditions. For ease of use the AFE7071EVM includes the CDCM7005 clock generator/jitter cleaner for clocking the AFE7071. The AFE7071’s RF output (pin RFOUT) is ac-coupled by a 100 pF capacitor to the SMA connector which can be connected directly to a 50-Ω spectrum analyzer or other test equipment.

The EVM can be used along with the TSW1400 pattern generation card for evaluating WCDMA, LTE, or other high-performance modulation schemes. The TSW1400 generates the test patterns which are fed to the AFE7071 through a parallel CMOS port. The CDCM7005 clock chip can be used to synchronize the TSW1400 board to AFE7071EVM. The AFE7071EVM can also be interfaced to CMOS output pattern generators via a 2-row header.

Features
  • Comprehensive test capability for the AFE7071
  • Direct connection to TSW1400 pattern generator
  • Includes CDCM7005 for clock generation or jitter cleaning
  • Accommodates a wide range of clocking options
  • Software support with a full featured GUI for easy testing and prototyping
  • LDO or DC/DC power supply options


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

AFE7071EVM:
AFE7071EVM Transmitter

$499.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 883 01 Jul 2015
Design files (1)
Title Abstract Type Size (KB) Date
ZIP 5223 18 Jul 2012
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (1)

Part Number Name Product Family
AFE7071  Integrated Dual 14-bit 65MSPS DAC and RF IQ Modulator  RF transceivers 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs